IESNA:LM-63-2002
[TEST]P1055970
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2836
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1423.8 1413.4 1407.1 1396.6 1383 1364.1 1342.1 1317 1288.7 1257.3
1222.7 1185 1145.2 1104.3 1060.3 1015.2 969.1 922 872.7 822.5
769 717.7 665.3 612.9 559.5 506 451.6 393.9 339.5 288.1
232.6 183.3 136.2 92.2 52.4 18.9 0
1423.8 1430.1 1422.8 1407.1 1385.1 1358.9 1327.5 1292.9 1256.2 1215.3
1172.4 1126.3 1078.1 1028.9 977.5 924.1 870.6 816.2 761.7 706.2
650.6 594.1 538.5 483 428.5 375.1 322.7 272.4 222.1 176
141.4 111.1 82.8 57.6 35.6 16.8 0
1423.8 1417.6 1403.9 1377.7 1346.3 1311.7 1270.9 1225.8 1177.6 1125.2
1070.8 1012.1 952.4 891.6 830.8 769 709.3 650.6 594.1 536.4
481.9 429.6 378.2 331.1 282.9 247.3 216.9 189.6 162.4 137.3
113.2 91.2 70.2 50.3 32.5 15.7 0
1423.8 1419.7 1396.6 1364.1 1326.4 1283.4 1236.3 1181.8 1121.1 1058.2
993.2 927.2 861.2 795.2 730.3 667.4 604.5 545.9 491.4 440
389.7 340.5 304.9 276.6 247.3 219 192.8 169.7 146.7 124.7
103.7 84.9 65 47.1 30.4 13.6 0
1423.8 1421.7 1402.9 1370.4 1329.5 1285.5 1232.1 1173.4 1111.6 1044.6
974.4 903.1 836.1 769 704.1 640.2 582.5 526 472.5 422.2
370.9 331.1 300.7 272.4 243.1 216.9 191.7 168.7 146.7 124.7
104.8 84.9 66 47.1 30.4 14.7 0
